??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25050.0325 Welle-Nabe-Spannsatz Welle-Nabe-Spannsatz
HELP_VARIABLE
Company
Halder
Description
EH 25050. - Tapered Shaft Hubs, with lock nut, stainless steel
Bill of material
25050.0325 Welle-Nabe-Spannsatz Welle-Nabe-Spannsatz
BESTNR
Ref. No.
25050.0325
AUS
Version
with lock nut, stainless steel
D1
25 mm
D2
38 mm
L1
41 mm
L2
30 mm
L3
20 mm
SW
46 mm
TA
max.
175 Nm
M
max.
277.9 Nm
FA
max.
22.3 kN
PW
max.
121 N/mm²
PN
max.
122 N/mm²
D11
H9
38 mm
D22
h9
25 mm
G
Weight
310 g
Embedded user actions